********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*Dec 22, 2014
*ECN S14-2510, Rev. A
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQ7414AEN D G S 
M1 3 GX S S NMOS W= 1970755u L= 0.3u 
M2 S GX S D PMOS W= 1970755u L= 0.25u
R1 D 3 1.732e-02 6.236e-03 1.487e-05 
CGS GX S 3.871e-10 
CGD GX D 2.222e-11 
RG G GY 1m 
RTCV 100 S 1e6 4.101e-04 1.433e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 1970755u 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 0 KP = 1.09e-05 NSUB = 1.356e+17 
+ KAPPA = 4.662e-03 NFS = 6.40e+11
+ LD = 0 IS = 0 TPG = 1 CAPOP = 12 ) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 1.720e+16 IS = 0 TPG = -1 CAPOP = 12 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 9.049e-09 TREF = 25 BV = 61 
+RS = 1.120e-02 N = 1.024e+00 IS = 6.498e-13 
+EG = 1.497e+00 XTI = -9.090e+00 TRS = 2.974e-03 
+CJO = 2.662e-10 VJ = 6.956e-01 M = 4.831e-01 ) 
.ENDS 
